TPS7A3501DRVR

text.skipToContent text.skipToNavigation

TPS7A3501DRVR

Low Noise, High PSRR 1A Active Filter

Packaging

Package | PIN: DRV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.78
10-24 $1.59
25-99 $1.48
100-249 $1.29
250-499 $1.19
500-749 $1.00
750-999 $0.82
1000+ $0.75

Features

  • Regulates Input-to-Output Voltage:
    • User-Programmable Input-to-Output Voltage
      Regulation Range:
      200 mV to 500 mV
  • Power-Supply Rejection Ratio:
    • 42 dB at 1 MHz
    • ≥ 32 dB (360 kHz to 3.9 MHz)
  • Low-Noise Output:
    • 3.8 µVRMS (10 Hz to 100 kHz)
  • Output Current: Up to 1 A
  • Output Voltage Range: 1.21 V to 4.5 V
  • Excellent Load Transient Response
  • Stable With Ceramic Capacitors as Low as
    10 µF
  • Current Limit and Thermal Shutdown for
    Fault Protection
  • Available in a Low Thermal Resistance Package:
    2-mm × 2-mm WSON-6
  • Operating Temperature Range:
    –40°C to 125°C

Texas Instruments  TPS7A3501DRVR

The TPS7A3501 is a positive voltage, low-noise
(3.8-µVRMS) power filter capable of sourcing a 1-A load suitable for quiet supply solutions. Power filters, such as the TPS7A3501, provide voltage regulation across the input and output terminals with high efficiency (low insertion loss), and power-supply rejection. The device is ideally suited as a noise filter for 3.3-V, 2.5-V, and 1.8-V supplies at up to 1 A.

The input-to-output voltage regulation is also user-programmable, from 200 mV to 500 mV, with a single external resistor. If no resistor is used, the TPS7A3501 provides 330 mV of input-to-output voltage regulation. The device is stable with 10-µF input and output ceramic capacitors and a 10-nF noise-reduction ceramic capacitor.

The TPS7A3501 is fully specified over a wide temperature of –40°C to 125°C. The device is offered in a low thermal resistance, 2-mm × 2-mm, WSON-6 package. Unlike passive filters, the TPS7A3501 provides thermal and current protection for itself and surrounding circuitry.