text.skipToContent text.skipToNavigation

TPS7A4701RGWT

36-V, 1-A, 4.17-μVRMS, RF low-dropout (LDO) voltage regulator

Packaging

Package | PIN: RGW | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.65
10-24 $4.19
25-99 $3.91
100-249 $3.51
250-499 $3.27
500-749 $2.85
750-999 $2.47
1000+ $2.42

Features

  • Input Voltage Range: +3 V to +36 V
  • Output Voltage Noise:
    4 µVRMS (10 Hz, 100 kHz)
  • Power-Supply Ripple Rejection:
    • 82 dB (100 Hz)
    • > 55 dB (10 Hz, 10 MHz)
  • Two Output Voltage Modes:
    • ANY-OUT™ Version (User-Programmable
      Output via PCB Layout):
      • No External Feedback Resistors or
        Feed-Forward Capacitors Required
      • Output Voltage Range: +1.4 V to +20.5 V
    • Adjustable Version (TPS7A4701 only):
      • Output Voltage Range: +1.4 V to +34 V
  • Output Current: 1 A
  • Dropout Voltage: 307 mV at 1 A
  • CMOS Logic Level-Compatible Enable Pin
  • Built-In Fixed Current Limit and
    Thermal Shutdown
  • Available in High-Performance Thermal Package:
    5-mm × 5-mm QFN
  • Operating Temperature Range:
    –40°C to 125°C

Texas Instruments  TPS7A4701RGWT

The TPS7A47 is a family of positive voltage (+36 V), ultralow-noise (4 µVRMS) low-dropout linear regulators (LDO) capable of sourcing a 1-A load.

The TPS7A4700 output voltages are user-programmable (up to 20.5 V) using a printed circuit board (PCB) layout without the need of external resistors or feed-forward capacitors, thus reducing overall component count.

The TPS7A4701 output voltage can be configured with a user-programmable PCB layout (up to 20.5 V), or adjustable (up to 34 V) with external feedback resistors.

The TPS7A47 is designed with bipolar technology primarily for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This feature makes the device ideal for powering operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry in critical applications such as medical, radio frequency (RF), and test-and-measurement.

In addition, the TPS7A47 is ideal for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversions, maximum system performance is ensured in sensitive instrumentation, test-and-measurement, audio, and RF applications.

For applications where positive and negative low-noise rails are required, consider TI’s TPS7A33 family of negative high-voltage, ultralow-noise linear regulators.