text.skipToContent text.skipToNavigation

TPS7A6033QKTTRQ1

300-mA, 40-V Low-Dropout Regulator With 25-μA Quiescent Current

Packaging

Package | PIN: KTT | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.77
10-24 $2.50
25-99 $2.32
100-249 $2.04
250-499 $1.91
500-749 $1.62
750-999 $1.37
1000+ $1.31

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 1: –40°C to125°C Ambient Operating Temperature
    • Device HBM ESD Classification LevelH3A
    • Device CDM ESD Classification LevelC6
  • Low Dropout Voltage
    • 300 mVat IOUT = 150 mA
  • 11-V to 40-V Wide Input Voltage Range With up to 45-V Transients
  • 300-mA Maximum Output Current
  • Ultralow Quiescent Current
    • IQUIESCENT = 25 µA (Typical) at LightLoads
    • ISLEEP < 2 µA When ENABLE =Low
  • 3.3-V and 5-V Fixed Output Voltage
  • Low-ESR Ceramic Output Stability Capacitor
  • Integrated Power-On Reset
    • Programmable Delay
    • Open-Drain ResetOutput
  • Integrated Fault Protection
    • Short-Circuit and OvercurrentProtection
    • ThermalShutdown
  • Low-Input-Voltage Tracking
  • Thermally Enhanced Power Package
    • 5-pin TO-263 (KTT, D2PAK)
    • 5-pin TO-252 (KVU,DPAK)

All trademarks are the property of their respective owners.

Texas Instruments  TPS7A6033QKTTRQ1

The TPS7A60-Q1 and TPS7A61-Q1 comprise a family of low-dropout linear voltage regulatorsdesigned for low power consumption and quiescent current less than 25 µA in light-loadapplications. These devices feature integrated overcurrent protection and are designed to achievestable operation even with low-ESR ceramic capacitors. Power-on-reset delay is implemented duringdevice start-up to indicate that the output voltage is stable and in regulation. The power-on-resetdelay is fixed (250 µs typical), and can also be programmed by an external capacitor. A low-voltagetracking feature allows for a smaller input capacitor and can possibly eliminate the need of usinga boost converter during cold-crank conditions. Because of these features, these devices arewell-suited in power supplies for various automotive applications.