TPS7A6550QKVURQ1

text.skipToContent text.skipToNavigation

TPS7A6550QKVURQ1

300-mA, 40-V, Low-Dropout Regulator With 25-μA Quiescent Current

Packaging

Package | PIN: KVU | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.56
10-24 $2.29
25-99 $2.13
100-249 $1.85
250-499 $1.71
500-749 $1.44
750-999 $1.18
1000+ $1.08

Features

  • Low Dropout Voltage
    • 300 mV at IOUT = 150mA
  • 11-V to 40-V Wide Input Voltage Range
    With up to 45-V Transients
  • 300-mA Maximum Output Current
  • 25-µA (Typical) Ultralow Quiescent Current at Light Loads
  • 3.3-V and 5-V Fixed Output Voltage With ±2% Tolerance
  • Low-ESR Ceramic Output Stability Capacitor
  • Integrated Fault Protection
    • Short-Circuit andOvercurrent Protection
    • ThermalShutdown
  • Low Input-Voltage Tracking
  • Thermally Enhanced Power Package
    • 3-Pin TO-252(KVU, DPAK)

All trademarks are the property of their respective owners.

Texas Instruments  TPS7A6550QKVURQ1

The TPS7A65-Q1 low-dropout linear voltage regulator is designed for low power consumptionand quiescent current less than 25 µA in light-load applications. This device features integratedovercurrent protection and a design to achieve stable operation even with low-ESR ceramic outputcapacitors. A low-voltage tracking feature allows for a smaller input capacitor and can possiblyeliminate the need of using a boost converter during cold crank conditions. Because of thesefeatures, this device is well-suited in power supplies for various automotive applications.