text.skipToContent text.skipToNavigation

TPS7A7100RGWR

1A, Single Output, Very Low Input, Configurable Fixed (0.9 to 5.0V) Low-Dropout Linear Regulator

Packaging

Package | PIN: RGW | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.15
10-24 $1.93
25-99 $1.79
100-249 $1.56
250-499 $1.44
500-749 $1.21
750-999 $0.99
1000+ $0.91

Features

  • Low-Dropout Voltage: 140 mV at 1 A
  • VIN Range: 1.5 V to 6.5 V
  • Configurable Fixed VOUT Range: 0.9 V to 3.5 V
  • Adjustable VOUT Range: 0.9 V to 5 V
  • Very Good Load- and Line-Transient Response
  • Stable With Ceramic Output Capacitor
  • 1.5% Accuracy Overline, Overload, and
    Overtemperature
  • Programmable Soft Start
  • Power Good (PG) Output
  • 3-mm × 3-mm QFN-16 and 5-mm × 5-mm QFN-
    20 Packages

Texas Instruments  TPS7A7100RGWR

The TPS7A7100 low-dropout (LDO) voltage regulator is designed for applications seeking very-low dropout capability (140 mV at 1 A) with an input voltage from 1.5 V to 6.5 V. The TPS7A7100 offers an innovative, user-configurable, output-voltage setting from 0.9 V to 3.5 V, eliminating external resistors and any associated error.

The TPS7A7100 has very fast load-transient response, is stable with ceramic output capacitors, and supports a better than 2% accuracy over line, load, and temperature. A soft-start pin allows for an application to reduce inrush into the load. Additionally, an open-drain, power-good signal allows for sequencing power rails.

The TPS7A7100 is available in 3-mm × 3-mm, 16-pin VQFN and 5-mm × 5-mm, 20-pin VQFN packages.