TPS7A7200QRGWREP

text.skipToContent text.skipToNavigation

TPS7A7200QRGWREP

2-A, Fast-Transient, Low-Dropout Voltage Regulator

Packaging

Package | PIN: RGW | 20
Temp: S (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.18
10-24 $2.86
25-99 $2.67
100-249 $2.34
250-499 $2.19
500-749 $1.86
750-999 $1.57
1000+ $1.50

Features

  • Low Dropout Voltage:
  • VIN Range: 1.5 V to 6.5 V
  • Configurable Fixed VOUT Range: 0.9 V to 3.5 V
    Adjustable VOUT Range: 0.9 V to 5.0 V
  • Very Good Load and Line Transient Response
  • Stable with Ceramic Output Capacitor
  • 1.5% Accuracy over Line, Load, and Temperature
  • Programmable Soft-Start
  • Power Good (PG) Output
  • 5-mm × 5-mm QFN-20 Package

Texas Instruments  TPS7A7200QRGWREP

The TPS7A7200 low-dropout (LDO) voltage regulator is designed for applications seeking very-low dropout capability (180 mV at 2 A)) with an input voltage from 1.5 V to 6.5 V. The TPS7A7200 offers an innovative, user-configurable, output-voltage setting from 0.9 V to 3.5 V, eliminating external resistors and any associated error.

The TPS7A7200 has very fast load-transient response, is stable with ceramic output capacitors, and supports a better than 2% accuracy over line, load, and temperature. A soft-start pin allows for an application to reduce inrush into the load. Additionally, an open-drain, power-good signal allows for sequencing power rails.

The TPS7A7200 is available in a 5-mm × 5-mm, 20-pin QFN package.