TPS7A7200RGTR

text.skipToContent text.skipToNavigation

TPS7A7200RGTR

2A, Single Output, Very Low Input, Configurable Fixed (0.9 to 5.0V) Low-Dropout Linear Regulator

Packaging

Package | PIN: RGT | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.45
10-24 $2.21
25-99 $2.06
100-249 $1.80
250-499 $1.69
500-749 $1.44
750-999 $1.21
1000+ $1.16

Features

  • Low-Dropout Voltage: 180 mV at 2 A
  • VIN Range: 1.5 V to 6.5 V
  • Configurable Fixed VOUT Range: 0.9 V to 3.5 V
  • Adjustable VOUT Range: 0.9 V to 5 V
  • Very Good Load- and Line-Transient Response
  • Stable With Ceramic Output Capacitor
  • 1.5% Accuracy Overline, Overload, and Overtemperature
  • Programmable Soft Start
  • Power Good (PG) Output
  • 3-mm × 3-mm QFN-16 and 5-mm × 5-mm
    VQFN-20 Packages

Texas Instruments  TPS7A7200RGTR

The TPS7A7200 low-dropout (LDO) voltage regulator is designed for applications seeking very-low dropout capability (180 mV at 2 A) with an input voltage from 1.5 V to 6.5 V. The TPS7A7200 offers an innovative, user-configurable, output-voltage setting from 0.9 V to 3.5 V, eliminating external resistors and any associated error.

The TPS7A7200 has very fast load-transient response, is stable with ceramic output capacitors, and supports a better than 2% accuracy over line, load, and temperature. A soft-start pin allows for an application to reduce inrush into the load. Additionally, an open-drain, Power Good signal allows for sequencing power rails.

The TPS7A7200 is available in 3-mm × 3-mm, 16-pin QFN and 5-mm × 5-mm, 20-pin VQFN packages.