TPS7A8101QDRBRQ1

text.skipToContent text.skipToNavigation

TPS7A8101QDRBRQ1

Automotive Low-Noise, Wide-Bandwidth, High PSRR, Low-Dropout 1-A Linear Regulator

Packaging

Package | PIN: DRB | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.50
10-24 $2.25
25-99 $2.10
100-249 $1.84
250-499 $1.72
500-749 $1.46
750-999 $1.24
1000+ $1.18

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Low-Dropout 1-A Regulator with Enable
  • Adjustable Output Voltage: 0.8 V to 6 V
  • Wide-Bandwidth High PSRR:
    • 80 dB at 1 kHz
    • 60 dB at 100 kHz
    • 54 dB at 1 MHz
  • Low Noise: 23.5 μVRMS typical (100 Hz to
    100 kHz)
  • Stable With 4.7-µF Output Capacitance
  • Excellent Load and Line Transient Response
  • 3% Overall Accuracy (Over Load, Line, Temperature)
  • Over-Current and Overtemperature Protection
  • Very Low Dropout: 170 mV Typical at 1 A
  • Package: 3-mm × 3-mm SON-8

Texas Instruments  TPS7A8101QDRBRQ1

The TPS7A8101-Q1 low-dropout linear regulator (LDO) offers very good performance in output noise and power-supply rejection ratio (PSRR). This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve very low noise, excellent transient response, and excellent PSRR performance.

The TPS7A8101-Q1 device is stable with a 4.7-μF ceramic output capacitor and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations.

This device is fully specified over the temperature range of TA = –40°C to 125°C and is offered in a 3-mm × 3-mm, SON-8 package with a thermal pad.