text.skipToContent text.skipToNavigation

TPS7A8300RGRR

2A, Low-Dropout Voltage Regulator for High-Speed Communication Systems

Packaging

Package | PIN: RGR | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.72
10-24 $4.25
25-99 $3.97
100-249 $3.56
250-499 $3.32
500-749 $2.89
750-999 $2.50
1000+ $2.45

Features

  • Ultralow Dropout: 125 mV Maximum at 2 A
  • Output Voltage Noise: 6 µVRMS
  • Power-Supply Ripple Rejection:
    • 40 dB at 1 MHz
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Two Output Voltage Modes:
    • ANY-OUT™ Version (User-Programmable Output via PCB Layout):
      • No External Resistor Required
      • Output Voltage Range: 0.8 V to 3.95 V
    • Adjustable Version:
      • Output Voltage Range: 0.8 V to 5.0 V
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Stable with a 22-µF Output Ceramic Capacitor
  • Programmable Soft-Start Output
  • Power-Good (PG) Output
  • Available Packages:
    • 5-mm × 5-mm VQFN-20
    • 3.5-mm × 3.5-mm VQFN-20

Texas Instruments  TPS7A8300RGRR

The TPS7A8300 is a low-noise (6 µVRMS), low-dropout voltage regulator (LDO) capable of sourcing a 2-A load with only 125 mV of maximum dropout.

The TPS7A8300 output voltages are fully user-adjustable (up to 3.95 V) using a printed circuit board (PCB) layout without the need of external resistors, thus reducing overall component count. For higher output voltage applications, the device achieves output voltages up to 5 V with the use of external resistors. The device supports very low input voltages (down to 1.1 V) with the use of an additional BIAS rail.

With very high accuracy (1% over line, load, and temperature), remote sensing, and soft-start capabilities to reduce inrush current, the TPS7A8300 is ideal for powering high-current, low-voltage devices such as high-end microprocessors and field-programmable gate arrays (FPGAs).

The TPS7A8300 is designed to power-up noise-sensitive components in high-speed communication applications. The very low-noise, 6-µVRMS device output and high broad-bandwidth PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter in high-frequency signals. These features maximize performance of clocking devices, analog-to-digital converters (ADCs), and digital-to-analog converters (DACs).

For applications where positive and negative low-noise rails are required, consider TI’s TPS7A33 family of negative high-voltage, ultralow-noise linear regulators.