text.skipToContent text.skipToNavigation

TPS7B4250QDBVRQ1

Automotive 50mA 40V Voltage-Tracking LDO With 5mV Tracking Tolerance

Availability: 7,260

Packaging

Package | PIN: SOT-23 (DBV) | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.06
10-24 $0.94
25-99 $0.87
100-249 $0.75
250-499 $0.69
500-749 $0.56
750-999 $0.45
1000+ $0.40

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • –20-V to 45-V Wide, Maximum Input Voltage Range
  • Output Current, 50 mA
  • Very-Low Output-Tracking Tolerance,
    5 mV (max)
  • 150-mV Low Dropout Voltage When
    IOUT = 10 mA
  • Combined Reference and Enable Input
  • 40-µA Low Quiescent Current at Light Load
  • Extreme, Wide ESR Range.
    • Stable with 1-µF to 50-µF Ceramic Output Capacitor, ESR 1 mΩ to 20 Ω
  • Reverse Polarity Protection
  • Overtemperature Protection
  • Output Short-Circuit Proof to Ground and Supply
  • SOT-23 Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS7B4250QDBVRQ1

The TPS7B4250-Q1 device is a monolithic, integrated low-dropout voltage tracker. The device is available in a SOT-23 package. The TPS7B4250-Q1 device is designed to supply off-board sensors in an automotive environment. The IC has integrated protection for overload, over temperature, reverse polarity, and output short-circuit to the battery and ground.

A reference voltage applied at the adjust-input pin, ADJ, regulates supply voltages up to VIN = 45 V with high accuracy and loads up to 50 mA.

By setting the adjust/enable input pin, ADJ/EN, to low, the TPS7B4250-Q1 device switches to standby mode which reduces the quiescent current to the minimum value.

For all available packages, see the orderable addendum at the end of the data sheet.