text.skipToContent text.skipToNavigation

TPS7B4253QPWPRQ1

Automotive 300mA 40V Voltage-Tracking LDO With 4mV Tracking Tolerance

Packaging

Package | PIN: PWP | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.01
10-24 $1.80
25-99 $1.68
100-249 $1.46
250-499 $1.35
500-749 $1.13
750-999 $0.93
1000+ $0.85

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • –40 to 45-V Wide Input-Voltage Range (Maximum)
  • Output Voltage Adjusts Down to:
    • 1.5 to 40 V (HTSSOP)
    • 2 to 40 V (SO PowerPAD™)
  • 300-mA Output Current Capability
  • Very-Low Output Tracking Tolerance, ±4 mV
  • 320-mV Low Dropout Voltage when IOUT = 200 mA
  • Separate Pins for Enable and Tracking Inputs (HTSSOP only)
  • Low Quiescent Current (IQ):
    • < 4 µA when EN = LOW
    • 60 µA (Typical) at Light Loads
  • Extremely Wide ESR Range.
    • Stable With 10- to 500-µF Ceramic Output Capacitor, ESR 1 mΩ to 20 Ω
  • Reverse Polarity Protection
  • Current-Limit and Thermal-Shutdown Protection
  • Output Short-Circuit Proof to Ground and Supply
  • Inductive Clamp at OUT Pin
  • Available in the Following Packages:
    • 8-Pin SO PowerPAD Package
    • 20-Pin HTSSOP Package

Texas Instruments  TPS7B4253QPWPRQ1

For automotive off-board sensors and small current off-board modules, the power supply is through a long cable from the main board. In such cases, protection is required in the power devices for the off-board loads to prevent the onboard components from damage during a short to GND or short to battery caused by a broken cable. Off-board sensors require consistent power supply as onboard components to secure high accuracy of data acquisition.

The TPS7B4253-Q1 device is designed for automotive applications with a 45-V load dump. The device can either be used as one tracking low-dropout (LDO) regulator or voltage tracker to build one closed power loop for off-board sensors with an onboard main supply. The output of the device is accurately regulated by a reference voltage at the ADJ pin.

To provide an accurate power supply to the off-board modules, the device offers a 4-mV ultralow tracking tolerance between the ADJ and FB pins across temperature. The back-to-back PMOS topology eliminates the need for an external diode under reverse polarity condition. The TPS7B4253-Q1 device also includes thermal shutdown, inductive clamp, overload, and short-to-battery protection to prevent damage to onboard components during extreme conditions.