TPS7B4254QDDARQ1

text.skipToContent text.skipToNavigation

TPS7B4254QDDARQ1

Automotive 150mA 40V Voltage-Tracking LDO With 4mV Tracking Tolerance

Packaging

Package | PIN: DDA | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.66
10-24 $1.49
25-99 $1.38
100-249 $1.20
250-499 $1.11
500-749 $0.93
750-999 $0.76
1000+ $0.70

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • –40-V to 45-V Wide Input-Voltage Range (Maximum)
  • Output-Voltage Adjust Range: 2 V to 40 V
  • 150-mA Output Current Capability
  • Very Low Output-Tracking Tolerance, ±4 mV
  • 160-mV Low-Dropout Voltage When IOUT = 100 mA
  • Low Quiescent Current (I(Q)):
    • < 4 µA When ADJ = LOW
    • 60 µA Typical at Light Load
  • Extremely Wide ESR Range
    • 10-µF to 500-µF Ceramic Output Capacitor
    • ESR Range from 1 mΩ to 20 Ω
  • Reverse Polarity Protection
  • Current-Limit and Thermal-Shutdown Protection
  • Output Short-Circuit-Proof to Ground and Supply
  • Inductive Clamp at OUT Pin
  • 8-Pin SO PowerPAD Package With Exposed Thermal Pad

Texas Instruments  TPS7B4254QDDARQ1

For automotive off-board sensors and low-current off-board modules, the power supply is through a long cable from the main board. In such cases, protection is required in the power devices for the off-board loads to prevent the onboard components from damage during a short to GND or short to battery caused by a broken cable. Off-board sensors require a power supply as consistent as that for onboard components to secure high accuracy of data acquisition.

The TPS7B4254-Q1 device is designed for automotive applications with a 45-V load dump. The device can either be used as one tracking low-dropout (LDO) regulator or as a voltage tracker to build one closed power loop for off-board sensors with an onboard main supply. The output of the device is accurately regulated by a reference voltage at the ADJ pin.

To provide an accurate power supply to the off-board modules, the device offers a 4-mV ultralow tracking tolerance between the ADJ and FB pins across temperature. The back-to-back PMOS topology eliminates the need for an external diode under a reverse-polarity condition. The TPS7B4254-Q1 device also includes thermal shutdown, inductive clamp, overload, and short-to-battery protection to prevent damage to onboard components during extreme conditions.