text.skipToContent text.skipToNavigation

TPS7B6333QPWPRQ1

Automotive 300mA 40V High-Voltage Ultra-Low-Quiescent-Current Watchdog LDO

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.32
10-24 $2.08
25-99 $1.93
100-249 $1.68
250-499 $1.55
500-749 $1.30
750-999 $1.07
1000+ $0.98

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating TemperatureRange
    • Device HBM ESD Classification Level 2
    • Device CDM ESDClassification Level C4B
  • Maximum Output Current: 300 mA
  • 4-V to 40-V Wide VIN Input-Voltage Range With Up to 45-V Transients
  • Fixed 3.3-V and 5-V Outputs
  • Maximum Dropout Voltage: 400 mV at 300 mA
  • Stable With Output Capacitor in Wide Range of Capacitance (4.7 µF to 500 µF) and ESR (0.001 Ω to 20 Ω)
  • Low Quiescent Current (I(Q))
    • < 4 µA When EN Is Low (Shutdown Mode)
    • 19 µA Typical atLight Loads With WD_EN High (Watchdog Disabled)
  • Configurable for Window Watchdog or Standard Watchdog
  • Open-to-Closed Window Ratio Configurable as 1:1 or 8:1
  • Fully Adjustable Watchdog Period (From 10 ms to 500 ms)
  • 9% Accurate Watchdog Period
  • Dedicated WD_EN Pin to Control Watchdog ON-OFF
  • Fully Adjustable Power-Good Threshold and Power-Good Delay Period
  • Low Input-Voltage Tracking to UVLO
  • Integrated Fault Protection
    • Overload Current-Limit Protection
    • ThermalShutdown
  • 16-Pin HTSSOP Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS7B6333QPWPRQ1

In automotive microcontroller or microprocessor power-supply applications, the watchdogis used to monitor the microcontroller working status to prevent software runaway. It is necessaryfor the watchdog to be independent of the microcontroller in a reliable system.

The TPS7B63xx-Q1 device is a family of 300-mA watchdog LDOs designed for an operatingvoltage up to 40 V, with typical quiescent current of only 19 µA at light load. The devicesintegrate a programmable function for selecting a window watchdog or standard watchdog, with anexternal resistor to set the watchdog time within 9% accuracy.

The PG pin on the TPS7B63xx-Q1 devices indicate when the output voltage is stable and inregulation. The power-good delay period and power-good threshold can be adjusted by selectingexternal components. The devices also feature integrated short-circuit and overcurrent protection.The combination of such features makes these devices particularly flexible and suitable to supplymicrocontroller in automotive applications.