TPS7B6950DBVR

text.skipToContent text.skipToNavigation

TPS7B6950DBVR

150mA 40V Ultra-Low-Iq LDO Regulator

Packaging

Package | PIN: DBV | 5
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.00
10-24 $0.89
25-99 $0.83
100-249 $0.71
250-499 $0.65
500-749 $0.53
750-999 $0.43
1000+ $0.38

Features

  • 4-V to 40-V Wide VI Input Voltage Range With up
    to 45-V Transient
  • Maximum Output Current: 150 mA
  • Low Quiescent Current (IQ):
    • 15 µA Typical at Light Loads
    • 25 µA Maximum Under Full Temperature
  • 450-mV Typical Low Dropout Voltage at 100 mA
    Load Current
  • 10-mV Line Regulation Maximum
  • 20-mV Load Regulation Maximum
  • Stable With Low-ESR Ceramic Output Capacitor
    (2.2 µF to 100 µF)
  • Fixed 3.3-V and 5-V Output Voltage Options
  • Integrated Fault Protection:
    • Thermal Shutdown
    • Short-Circuit Protection
  • Packages:
    • 5-Pin SOT-23 Package
    • 4-Pin SOT-223 Package

Texas Instruments  TPS7B6950DBVR

The TPS7B69xx device is a low-dropout linear regulator that operates at up to 40-V VI. With only
15-µA (typical) quiescent current at light load, the device is applicable for standby microcontrol-unit systems, especially for always-on applications like e-meters, fire alarms, and smoke detectors.

The devices have integrated short-circuit and overcurrent protection. The TPS7B69xx device operates over a –40°C to 105°C temperature range.