text.skipToContent text.skipToNavigation

TPS80010ARSMR

Power Management IC (PMIC) with Battery Monitor Switch for Wireless Accessories

Packaging

Package | PIN: RSM | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.29
10-24 $2.96
25-99 $2.76
100-249 $2.41
250-499 $2.26
500-749 $1.92
750-999 $1.62
1000+ $1.55

Features

  • 1.8-V Buck DC-DC Converter
  • 3.1-V Boost DC-DC Converter with 3-V Post-Regulation LDO
  • Over 91% Conversion Efficiency
  • Current-Limited Start-Up for Both DC-DC Converters
  • Load Switch With Current-Limited Turnon
  • Battery-Level Monitor Switch
  • 32-Pin, 4-mm × 4-mm × 1-mm VQFN Package
  • ESD Performance Tested per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 500-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  TPS80010ARSMR

The TPS80010 device provides an integrated power-management solution for 2-cell alkalinebattery applications such as wireless mice, keyboards, and video game controllers. The VBUCK 1.8-Voutput is powered by a buck converter with a load capacity of 100 mA. A Power Good (PG) signal isgenerated when VBUCK is greater than 90% of its target output voltage. Integrated in the TPS80010is an 80-mΩ load switch that can be connected to the VBUCK output, allowing more system designflexibility when connecting to multiple loads. The 3.1-V VBOOST output is powered by a boostconverter. The VBOOST output voltage is post-regulated by the integrated 3-V LDO. Thispost-regulation provides a low-noise supply level through the specified battery range.