TPS8268180SIPR

text.skipToContent text.skipToNavigation

TPS8268180SIPR

1.6-A, High-Efficiency MicroSiP™ Step-Down Converter Module

Packaging

Package | PIN: SIP | 9
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.55
10-24 $2.29
25-99 $2.13
100-249 $1.87
250-499 $1.75
500-749 $1.49
750-999 $1.26
1000+ $1.20

Features

  • Wide VIN Range From 2.5V to 5.5V
  • Total Solution Size < 6.7 mm2
  • Sub 1-mm Profile Solution
  • ±1.5% DC Voltage Accuracy
  • Up to 1600-mA Load Current
  • Up to 90% Efficiency
  • Fixed Output Voltage:
    • TPS8268180: 1.80V
    • TPS8268150: 1.50V
    • TPS8268120: 1.20V
    • TPS8268105: 1.05V
    • TPS8268090: 0.90V
  • Low EMI by Spread Spectrum PWM Frequency
    Dithering
  • Best in Class Load and Line Transient Response
  • Internal Soft Start
  • Current Overload and Thermal Shutdown Protection

Texas Instruments  TPS8268180SIPR

The TPS8268x device is a complete DC/DC step-down power supply optimized for small solution size. Included in the package are the switching regulator, inductor and input/output capacitors. Integration of all passive components enables a tiny solution size of only 6.7mm2.

The TPS8268x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications in which high load currents in a very small solution size and height are required. The TPS8268x is optimized for high efficiency and low output voltage ripple and supports up to 1600-mA load current. With an input voltage range of 2.5-V to 5.5-V, the device supports applications powered by Li-Ion batteries as well as 5-V and 3.3-V rails.

The TPS8268x operates at a 5.5-MHz switching frequency with spread spectrum capability. For noise-sensitive applications, this provides a lower noise regulated output, as well as low noise at the input. The device supports a fixed output voltage, requiring no external feedback network.

These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency with the same size.

The TPS8268x is packaged in a compact (2.3mm × 2.9mm) and low profile BGA package suitable for automated assembly by standard surface mount equipment.