text.skipToContent text.skipToNavigation

TPS84210RKGR

3-V to 6-V Input, 2-A Synchronous Buck, Integrated Power Solution

Packaging

Package | PIN: RKG | 39
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.69
10-24 $5.11
25-99 $4.78
100-249 $4.28
250-499 $4.00
500-749 $3.48
750-999 $3.01
1000+ $2.95

Features

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.8 V to 3.6 V, with ±1% Reference Accuracy
  • Adjustable Switching Frequency
    (500 kHz to 2 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 12°C/W
  • Meets EN55022 Class B Emissions

All trademarks are the property of their respective owners.

Texas Instruments  TPS84210RKGR

The TPS84210RKG is an easy-to-use integrated power solution that combines a 2-A DC/DCconverter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. Thistotal power solution requires as few as 3 external components and eliminates the loop compensationand magnetics part selection process.

The BQFN package is easy to solder onto a printed circuit board and allows a compactpoint-of-load design with greater than 90% efficiency and excellent power dissipation with athermal impedance of 12°C/W junction to ambient. The device delivers the full 2-A rated outputcurrent at 85°C ambient temperature without airflow.

The TPS84210 offers the flexibility and the feature-set of a discrete point-of-loaddesign and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford arobust and reliable power solution compatible with standard QFN mounting and testingtechniques.