text.skipToContent text.skipToNavigation

TPS84250RKGT

7V to 50V, 2.5A Step-Down Integrated Power Solution

Packaging

Package | PIN: RKG | 41
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $14.89
10-24 $13.84
25-99 $13.36
100-249 $11.67
250-499 $11.10
500-749 $10.22
750-999 $9.17
1000+ $9.14

Features

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Wide Input-Voltage Range from 7 V to 50 V
  • Output Adjustable from 2.5 V to 15 V
  • 65-V Surge Capability
  • Efficiencies Up to 96%
  • Adjustable Switching Frequency
    (300 kHz to 1 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow Start
  • Output Voltage Sequencing and Tracking
  • Power-Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Overyemperature Protection
  • Prebias Output Start-Up
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 14°C/W
  • Meets EN55022 Class B Emissions
  • For Design Help Visit http://www.ti.com/TPS84250

All trademarks are the property of their respective owners.

Texas Instruments  TPS84250RKGT

The TPS84250 is an easy-to-use integrated power solution that combines a 2.5-A DC/DCconverter with an inductor and passives into a low profile, QFN package. This total power solutionallows as few as five external components and eliminates the loop compensation and magnetics partselection process.

The small 9 mm × 11 mm × 2.8 mm, QFN package is easy to solder onto a printed circuitboard and allows a compact point-of-load design with greater than 90% efficiency and excellentpower dissipation capability. The TPS84250 offers the flexibility and the feature-set of a discretepoint-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packagingtechnology affords a robust and reliable power solution compatible with standard QFN mounting andtesting techniques.