text.skipToContent text.skipToNavigation

TPS84320RUQR

4.5-V to 14.5-V Input, 3-A Synchronous Buck, Integrated Power Solution

Packaging

Package | PIN: RUQ | 47
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.19
10-24 $7.37
25-99 $6.88
100-249 $6.17
250-499 $5.76
500-749 $5.01
750-999 $4.34
1000+ $4.25

Features

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 95%
  • Wide-Output Voltage Adjust
    0.8 V to 5.5 V, with 1% Reference Accuracy
  • Optional Split Power Rail Allows
    Input Voltage Down to 1.6 V
  • Adjustable Switching Frequency
    (330 kHz to 780 kHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Overcurrent Protection - Hiccup-Mode
  • Over Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 13°C/W
  • Meets EN55022 Class B Emissions
  • For Design Help Including SwitcherPro™ visit http://www.ti.com/TPS84320

All trademarks are the property of their respective owners.

Texas Instruments  TPS84320RUQR

The TPS84320RUQ is an easy-to-use integrated power solution that combines a 3-A DC/DCconverter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. Thistotal power solution allows as few as 3 external components and eliminates the loop compensationand magnetics design process.

The 9×15×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows acompact point-of-load design with up to 95% efficiency and excellent power dissipation with athermal impedance of 13°C/W junction to ambient. The device delivers the full 3-A rated outputcurrent at 85°C ambient temperature without airflow.

The TPS84320 offers the flexibility and the feature-set of a discrete point-of-loaddesign and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford arobust and reliable power solution compatible with standard QFN mounting and testingtechniques.