TPS84610RKGR

text.skipToContent text.skipToNavigation

TPS84610RKGR

2.95-V to 6-V Input, 6-A Synchronous Buck, Integrated Power Solution

Packaging

Package | PIN: RKG | 39
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.67
10-24 $7.80
25-99 $7.29
100-249 $6.53
250-499 $6.10
500-749 $5.31
750-999 $4.59
1000+ $4.50

Features

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.8 V to 3.6 V, with ±1% Reference Accuracy
  • Adjustable Switching Frequency
    (500 kHz to 2 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 12°C/W
  • Meets EN55022 Class B Emissions
  • For Design Help Including SwitcherPro™ visit http://www.ti.com/TPS84610

All trademarks are the property of their respective owners.

Texas Instruments  TPS84610RKGR

The TPS84610RKG is an easy-to-use integrated power solution that combines a 6-A DC/DCconverter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. Thistotal power solution requires as few as 3 external components and eliminates the loop compensationand magnetics part selection process.

The 9×11×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows acompact point-of-load design with greater than 90% efficiency and excellent power dissipation witha thermal impedance of 12°C/W junction to ambient. The device delivers the full 6-A rated outputcurrent at 85°C ambient temperature without airflow.

The TPS84610 offers the flexibility and the feature-set of a discrete point-of-loaddesign and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford arobust and reliable power solution compatible with standard QFN mounting and testingtechniques.