text.skipToContent text.skipToNavigation

TPS84A20RVQT

2.95V to 17V, 10A Synchronous Buck, Integrated Power Solution

Packaging

Package | PIN: RVQ | 42
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $16.76
10-24 $15.58
25-99 $15.04
100-249 $13.13
250-499 $12.50
500-749 $11.50
750-999 $10.33
1000+ $10.29

Features

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • 10-mm × 10-mm × 4.3-mm package
  • Efficiencies Up To 95%
  • Eco-mode™ / Light Load Efficiency (LLE)
  • Wide-Output Voltage Adjust
    0.6 V to 5.5 V, with 1% Reference Accuracy
  • Supports Parallel Operation for Higher Current
  • Optional Split Power Rail Allows
    Input Voltage Down to 2.95 V
  • Adjustable Switching Frequency
    (200 kHz to 1.2 MHz)
  • Synchronizes to an External Clock
  • Provides 180° Out-of-Phase Clock Signal
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power-Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Overcurrent and Overtemperature Protection
  • Prebias Output Start-up
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 13.3°C/W
  • Meets EN55022 Class B Emissions

All trademarks are the property of their respective owners.

Texas Instruments  TPS84A20RVQT

The TPS84A20 is an easy-to-use integrated power solution that combines a 10-A DC/DCconverter with power MOSFETs, an inductor, and passives into a low profile, QFN package. This totalpower solution allows as few as three external components and eliminates the loop compensation andmagnetics part selection process.

The 10 × 10 × 4.3 mm QFN package is easy to solder onto a printed circuit board andallows a compact point-of-load design. Achieves greater than 95% efficiency and excellent powerdissipation capability with a thermal impedance of 13.3°C/W. The TPS84A20 offers the flexibilityand the feature-set of a discrete point-of-load design and is ideal for powering a wide range ofICs and systems. Advanced packaging technology affords a robust and reliable power solutioncompatible with standard QFN mounting and testing techniques.