text.skipToContent text.skipToNavigation

TPS92315DBVR

Off-Line Primary-Side Sensing Controller for LED Lighting

Packaging

Package | PIN: DBV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.05
10-24 $0.94
25-99 $0.87
100-249 $0.74
250-499 $0.68
500-749 $0.56
750-999 $0.45
1000+ $0.40

Features

  • Primary-Side Regulation (PSR) eliminates opto-coupler
  • ±5% LED current regulation
  • 130 kHz maximum switching frequency enables high power density SSL drivers designs
  • Quasi-resonant valley switching operation for highest overall efficiency
  • Patent-pending frequency jitter scheme to ease EMI compliance
  • Wide VCC range (35V) allows small bias capacitor
  • Drive output for MOSFET
  • Protection functions: over-voltage, low-line, and over-current
  • SOT23-6 package

Texas Instruments  TPS92315DBVR

The TPS92315 flyback power supply controller provides isolated output current regulation without the use of an optical coupler. The devices process operating information from the primary power switch and an auxiliary flyback winding to provide precise output current control. Low start-up current, dynamically controlled operating states and a tailored modulation profile support very low stand-by power without sacrificing start-up time or output transient response.

Control algorithms in the TPS92315 allow operating efficiencies to meet or exceed applicable standards. The drive output interfaces to a FET power switch. Discontinuous Conduction Mode (DCM) with valley switching is used to reduce switching losses. A combination of switching frequency and peak primary current amplitude modulation is used to keep conversion efficiency high across the full load and input voltage range.

The controller has a maximum switching frequency of 130 kHz and always maintains control of the peak primary current in the transformer. Protection features help keep secondary and primary component stress levels in check across the operation range.