TPS92518HVPWPR

text.skipToContent text.skipToNavigation

TPS92518HVPWPR

Dual Buck LED Controller with SPI Interface, Analog and PWM Dimming

Packaging

Package | PIN: PWP | 24
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.50
10-24 $2.25
25-99 $2.10
100-249 $1.84
250-499 $1.72
500-749 $1.46
750-999 $1.24
1000+ $1.18

Features

  • Wide Input Voltage Range 6.5 V to 65 V
  • Two independent Buck LED Controllers
    • High Bandwidth, Quasi-Hysteretic Control
    • Adjustable High-Side Sense
    • Direct PWM Dimming Input
    • Cycle-by-Cycle Current Limit
  • SPI Communications Interface
    • Software configurable Set Points(8-bit)
    • Digital Calibration and Binning
    • Fault Monitoring and Reporting
  • Advanced, High Precision Dimming
    • 10,000:1 PWM Dimming Range
    • 255:1 Analog Dimming Range
    • HighFrequency Shunt FET Dimming

All trademarks are the property of their respective owners.

Texas Instruments  TPS92518HVPWPR

The TPS92518 family of parts are dual channel buck LED currentcontrollers with a SPI communications interface. The serial communication interface provides asingular communication path for multichannel and platform lighting driver module (LDM)applications.

The TPS92518 uses a quasi-hysteretic control method that supportsswitching frequencies ranging from 1 kHz to 2 MHz. This control method enables superior, highfrequency shunt FET dimming and also handles the demanding dynamic loads of adaptive LED matrixbased headlamp systems.

Software programmable SPI set points (Precision Peak Current, Controlled Off-Time andOutput Voltage Sense) enables designers to develop a single LED driver solution for multiple loadconfigurations that can be quickly reconfigured for future LED driver design requirements.

The TPS92518 device has an input range up to 42 V. TheTPS92518HV is a high-voltage option with an input range up to65 V.