text.skipToContent text.skipToNavigation

TPS92551TZ/NOPB

450mA 23W Constant Current Buck LED Driver Micro-Module

Packaging

Package | PIN: NDW | 7
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $8.19
10-24 $7.37
25-99 $6.88
100-249 $6.17
250-499 $5.76
500-749 $5.01
750-999 $4.34
1000+ $4.25

Features

  • Integrated All Power Components Including the Power Inductor
  • Wide Input Voltage Range : 4.5V - 60V
  • Constant Switching Frequency at 800kHz
  • High Contrast Ratio (Minimum Dimming Current Pulse width < 16µs)
  • Drives up to 16 LEDs in series at 60V input
  • ±3.5% Typical LED Current Accuracy
  • LED Current Adjustable from 300mA to 450mA
  • Up to 95% Efficiency
  • TPS92551 Modules can be Connected in Parallel for Higher Current Operation
  • Input Under-Voltage Lock-Out (UVLO)
  • Compatible with Ceramic and Low ESR Capacitors
  • Low Electro Magnetic Interference (EMI) Complies with EN55015 Standard EN55015, refer to and
  • LED Open and Short Circuit Protections
  • Thermal Shutdown and RoHS Compliant
  • -40˚C to +125˚C Junction Temperature Range

Package Highlights

  • 7-Lead Easy-to-Use Package (Similar to TO-263)
  • Single Exposed Die Attach Pad for Enhanced Thermal Performance
  • 10.2 x 13.8 x 4.6 mm Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS92551TZ/NOPB

The TPS92551 Constant Current Buck LED Driver Micro-Module drives maximum 450mA LED current up to 16 LEDs in a single string (maximum 23W). It integrates all the power components including the power inductor. The TPS92551 provides a full turn-key, highly efficient solution for wide range of single string LED lighting applications with up to 95% power efficiency. It accepts an input voltage ranging from 4.5V to 60V and delivers a 350mA LED current as default. The LED current is adjustable from 300mA to 450mA by charging a single external resistor.

The module operates at constant switching frequency (800kHz) with low Electro Magnetic Interference(EMI) complying with EN55015 standard. The module has fast control loop to realize fine LED current pulse yielding 256–step PWM dimming resolution at 240Hz for general lighting. Protection features include thermal shutdown, input under-voltage lockout, LED open-circuit and short-circuit protections. The TPS92551 Micro-Module is available in 7-pin PFM power package.