TPS92561DGNR

text.skipToContent text.skipToNavigation

TPS92561DGNR

Phase Dimmable, Single Stage Boost Controller for LED Lighting

Packaging

Package | PIN: DGN | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.67
10-24 $0.60
25-99 $0.56
100-249 $0.49
250-499 $0.45
500-749 $0.38
750-999 $0.31
1000+ $0.28

Features

  • Simple Hysteretic Control
  • Compact Solution and Simple Bill Of Materials
  • Naturally Dimmable TRIAC and Reverse Phase
    Dimmers
  • Implements LED Drive Circuits Capable of
    High >90% Efficiency, >0.9 Power Factor, and
    <20% THD
  • Programmable Output Over-voltage Protection
  • Overtemperature Shutdown
  • VCC Undervoltage Lockout
  • 8-Pin VSSOP (MSOP) With Exposed Pad

Texas Instruments  TPS92561DGNR

The TPS92561 device is a boost controller for LED lighting applications utilizing high-voltage, low-current LEDs. A boost converter approach to lighting applications allows the creation of the smallest volume converter possible and enables high efficiencies beyond 90%. The device incorporates a current sense comparator with a fixed offset enabling a simple hysteretic control scheme free of the loop compensation issues typically associated with a boost converter. The integrated OVP and VCC regulator further simplify the design procedure and reduce external component count.