text.skipToContent text.skipToNavigation

TPS92830QPWRQ1

Automotive 3-Channel High-side High-Power Constant-Current Linear LED Controller

Packaging

Package | PIN: PW | 28
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.76
10-24 $2.48
25-99 $2.31
100-249 $2.03
250-499 $1.90
500-749 $1.61
750-999 $1.36
1000+ $1.30

Features

  • AEC-Q100 Qualified
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating TemperatureRange
    • Device HBM ESD Classification Level H2
    • Device CDM ESDClassification Level C4B
  • Wide Voltage Input Range From 4.5 V to 40 V
  • 3-Channel High-Side Current Driving and Sensing
    • Channel-Independent Current Setting
    • Channel-Independent PWM Inputs
    • PWM Dimming via Both PWMInputs and Power Supply
    • Optimized Slew Rate forEMC
  • High-Precision LED Driving
    • Precision Current Regulation With External N-Channel MOSFET (2.5%Tolerance)
    • 20:1 Analog Dimming Profile With Off-Board Bin ResistorSupport
    • Precision PWM Generator With Full Duty-Cycle Mask (2%Tolerance)
    • Open-Drain PWM Output for Synchronization
  • Protection and Diagnostics
    • Adjustable Output Current Derating for External MOSFET ThermalProtection
    • Diagnostics for LED-String Open Circuit or Short Circuit With AutoRecovery
    • Diagnostic-Enable With Adjustable Threshold for Low-VoltageOperation
    • Fault Bus up to 15 Devices, Configurable As Either One-Fails–All-Failor Only-Failed-Channel-Off
    • Low Quiescent Current in Fault Mode (<0.75 mA perDevice)
  • Operating Junction Temperature Range: –40°C to 150°C
  • TSSOP 28 Package (PW)

All trademarks are the property of their respective owners.

Texas Instruments  TPS92830QPWRQ1

With the trend of better lighting homogeneity, high-current LEDs are often used inautomotive front and rear lamps with lighting diffusers and light-guides. Meanwhile, in order tomeet strict EMC and reliability requirements, linear LED drivers are popular in automotiveapplications. However, it is a challenge to deliver high current for linear LED drivers withintegrated power transistors. The TPS92830-Q1 device is an advanced automotive-grade high-sideconstant-current linear LED controller for delivering high current using external N-channelMOSFETs. The device has a full set of features for automotive applications and is compatible with awide selection of N-channel MOSFETs.

Each channel of the TPS92830-Q1 device sets the channel current independently by thesense-resistor value. An internal precision constant-current regulation loop senses the channelcurrent by the voltage across the sense resistor and controls the gate voltage of the N-channelMOSFET accordingly. The device also integrates a two-stage charge pump for low-dropout operation.The charge-pump voltage is high enough to support a wide selection of N-channelMOSFETs. PWM dimmingallows multiple

sources for flexibility—internal PWM generator, external PWM inputs, or power supplydimming. Various diagnostics and protection features specially designed for automotive applicationshelp improve system robustness and ease of use. A one-fails–all-fail fault bus supports TPS92830-Q1operation together with the TPS92630-Q1, TPS92638-Q1, and TPS9261x-Q1 family to fulfill variousfault-handling requirements.