TPSM84205EAB

text.skipToContent text.skipToNavigation

TPSM84205EAB

1.5A, 28V Input, 5V Output TO-220 Power Module

Packaging

Package | PIN: EAB | 3
Temp: Q (-40 to 125)
Carrier: Partial Tray
Qty Price
1-9 $5.78
10-24 $5.20
25-99 $4.86
100-249 $4.36
250-499 $4.07
500-749 $3.54
750-999 $3.06
1000+ $3.00

Features

  • Complete Integrated Power Solution
  • 3-Pin TO-220 Footprint
  • Efficiencies up to 95%
  • Fixed Output Voltage Options:
    3.3 V, 5 V, and 12 V
  • 400-kHz Switching Frequency
  • Advanced Eco-mode™ Pulse Skip
  • Pre-bias Output Start-up
  • Over-Current Protection
  • Output Over-Voltage Protection
  • Thermal Shutdown
  • Operating Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +85°C
  • Meets EN55022 Class B Emissions
  • Create a Custom Design Using the TPSM84203 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  TPSM84205EAB

The TPSM842xx power module is an easy-to-use integrated power solution that combines a1.5-A DC/DC converter with power MOSFETs, an inductor, and passives into a 3-pin, through-holepackage. This total power solution requires adding only input and output capacitors and eliminatesthe loop compensation and magnetics part selection from the design process.

The standard TO-220 pin-out allows a much improved replacement of linear regulatorspackaged in this industry standard footprint. The TPSM842xx devices provide much higher efficiencywithout the need of a heatsink.