TPSM84624MOLR

text.skipToContent text.skipToNavigation

TPSM84624MOLR

4.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint

Packaging

Package | PIN: MOL | 24
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $9.54
10-24 $8.58
25-99 $8.02
100-249 $7.19
250-499 $6.71
500-749 $5.84
750-999 $5.05
1000+ $4.95

Features

  • Integrated Inductor Power Solution
  • 7.5 mm × 7.5 mm × 5.3 mm QFM Package
    • All Pins Accessible From Package Perimeter
  • Input Voltage Range: 4.5 V to 17 V
  • Wide-Output Voltage Range: 0.6 V to 10 V
  • Efficiencies up to 96%
  • Adjustable Fixed Switching Frequency
    (200 kHz to 1.6 MHz)
  • Allows Synchronization to an External Clock
  • Ultra-Fast Load Step Response (TurboTrans™)
  • Power-Good Output
  • Meets EN55011 Class B Radiated EMI Limits
  • Operating Ambient Range: –40°C to +105°C
  • Operating IC Junction Range: –40°C to +150°C
  • Create a Custom Design Using the TPSM84624 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  TPSM84624MOLR

The TPSM84624 power module is an easy-to-use integrated power supply that combines a 6-ADC/DC converter with power MOSFETs, a shielded inductor and passives into a small form-factor QFMpackage. This power solution allows as few as six external components while maintaining the abilityto adjust key parameters to meet specific design requirements. Ultra-fast transient response can beachieved by use of the TurboTrans™ feature. TurboTrans allows thetransient response to be optimized for reduced output voltage deviation with less required outputcapacitance.

The 7.5 mm × 7.5 mm × 5.3 mm, 24-pin QFM package is easy to solder to a printed circuitboard and has excellent power-dissipation capability. The TPSM84624 offers flexibility with manyfeatures including power good, programmable UVLO, tracking, prebias start-up, as well asovercurrent and overtemperature protection making it a great product to power a wide range ofdevices and systems.