TRF370317IRGET

text.skipToContent text.skipToNavigation

TRF370317IRGET

0.4 GHz to 4.0 GHz Quadrature Modulator, 1.7V common-mode voltage

Packaging

Package | PIN: RGE | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $11.46
10-24 $10.66
25-99 $10.28
100-249 $8.98
250-499 $8.55
500-749 $7.87
750-999 $7.06
1000+ $7.04

Features

  • 76-dBc Single-Carrier WCDMA ACPR at –8 dBm Channel Power
  • Low Noise Floor: –163 dBm/Hz
  • OIP3 of 26.5 dBm
  • P1dB of 12 dBm
  • Unadjusted Carrier Feedthrough of –40 dBm
  • Unadjusted Side-Band Suppression of –45 dBc
  • Single Supply: 4.5-V–5.5-V Operation
  • Silicon Germanium Technology
  • 1.7-V CM at I, Q Baseband Inputs
  • APPLICATIONS
    • Cellular Base Station Transceiver
    • CDMA: IS95, UMTS, CDMA2000, TD-SCDMA
    • TDMA: GSM, IS-136, EDGE/UWC-136
    • Multicarrier GSM
    • WiMAX: 802.16d/e
    • 3GPP: LTE
    • Wireless MAN Wideband Transceivers

Texas Instruments  TRF370317IRGET

The TRF370317 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370317 is a high-performance, superior-linearity device that is ideal to RF frequencies of 400 MHz through 4 GHz. The modulator is implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50- load without any need of external components. The TRF370317 requires a 1.7-V common-mode voltage for optimum linearity performance.