TRF370417IRGET

text.skipToContent text.skipToNavigation

TRF370417IRGET

50MHz to 6.0 GHz Quadrature Modulator, 1.7V common-mode voltage

Packaging

Package | PIN: RGE | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $18.63
10-24 $17.32
25-99 $16.72
100-249 $14.60
250-499 $13.90
500-749 $12.79
750-999 $11.48
1000+ $11.44

Features

  • 76-dBc Single-Carrier WCDMA ACPR at –8 dBm
    Channel Power
  • Low Noise Floor: –l162.3 dBm/Hz at 2140 MHz
  • OIP3 of 26.5 dBm at 2140 MHz
  • P1dB of 12 dBm at 2140 MHz
  • Carrier Feedthrough of –38 dBm at 2140 MHz
  • Side-Band Suppression of –50 dBc at 2140 MHz
  • Single Supply: 4.5-V–5.5-V Operation
  • Silicon Germanium Technology
  • 1.7-V CM at I, Q Baseband Inputs

Texas Instruments  TRF370417IRGET

The TRF370417 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370417 is a high-performance, superior-linearity device that operates at RF frequencies of 50 MHz through 6 GHz. The modulator is implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370417 requires a 1.7-V common-mode voltage for optimum linearity performance.