TRF371125IRGZT

text.skipToContent text.skipToNavigation

TRF371125IRGZT

0.7 - 4.0 GHz Wide Bandwidth Integrated Direct Down Conversion Receiver

Packaging

Package | PIN: RGZ | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $24.45
10-24 $22.73
25-99 $21.94
100-249 $19.17
250-499 $18.24
500-749 $16.79
750-999 $15.07
1000+ $15.02

Features

  • Frequency Range: 700 MHz to 4000 MHz
  • Integrated Baseband Programmable-Gain Amplifier
  • On-Chip Programmable Baseband Filter
  • High Out-of-Band IP3: 24 dBm at 2400 MHz
  • High Out-of-Band IP2: 60 dBm at 2400 MHz
  • Hardware and Software Power Down
  • Three-Wire Serial Interface
  • Single Supply: 4.5-V to 5.5-V Operation
  • Silicon Germanium Technology
  • APPLICATIONS
    • Multicarrier Wireless Infrastructure
    • WiMAX
    • High-Linearity Direct-Downconversion Receiver
    • LTE (Long Term Evolution)

All trademarks are the property of their respective owners.

Texas Instruments  TRF371125IRGZT

The TRF371125 is a highly linear and integrated direct-conversion quadrature demodulator. The TRF371125 integrates balanced I and Q mixers, LO buffers, and phase splitters to convert an RF signal directly to I and Q baseband. The on-chip programmable-gain amplifiers allow adjustment of the output signal level without the need for external variable-gain (attenuator) devices. The TRF371125 integrates programmable baseband low-pass filters that attenuate nearby interference, eliminating the need for an external baseband filter.

Housed in a 7-mm × 7-mm QFN package, the TRF371125 provides the smallest and most integrated receiver solution available for high-performance equipment.