TRPGR30ATGA

text.skipToContent text.skipToNavigation

TRPGR30ATGA

23-mm Low-Frequency Glass-Encapsulated Transponder R/O

Qty Price
1-9 $4.96
10-24 $4.47
25-99 $4.16
100-249 $3.64
250-499 $3.42
500-749 $2.90
750-999 $2.45
1000+ $2.34

Features

  • Best-in-Class Performance Through Half-Duplex (HDX) Technology
  • Patented Transponder Tuning Provides Stable and High Read Performance
  • 80-Bit Read-Only Type
  • 64-Bit Chip ID
  • Insensitive to Almost All Nonmetallic Materials

Texas Instruments  TRPGR30ATGA

Texas Instruments 23-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO/IEC 11784/11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Prior to delivery, the transponders undergo complete functional and parametric testing, to provide the high quality customers have come to expect from TI.