TRPGR30ATGB

text.skipToContent text.skipToNavigation

TRPGR30ATGB

32-mm LF Glass Encapsulated Transponder, RO

Qty Price
1-9 $4.86
10-24 $4.37
25-99 $4.08
100-249 $3.66
250-499 $3.42
500-749 $2.97
750-999 $2.57
1000+ $2.52

Features

  • Best-in-Class Performance Through Patented Half-Duplex (HDX) Technology
  • Patented Transponder Tuning Provides Stable and High Read Performance
  • 80-Bit Read-Only (RO) Type
  • 64-Bit Chip ID
  • Insensitive to Almost All Nonmetallic Materials

Texas Instruments  TRPGR30ATGB

Texas Instruments 32-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO/IEC 11784/11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Prior to delivery, the transponders undergo complete functional and parametric testing, to provide the high quality customers have come to expect from TI.