TRPGR30ATGC

text.skipToContent text.skipToNavigation

TRPGR30ATGC

TRPGR30ATGC 12-mm Low-Frequency Glass-Encapsulated Transponder, Read Only

Qty Price
1-9 $5.78
10-24 $5.20
25-99 $4.86
100-249 $4.36
250-499 $4.07
500-749 $3.54
750-999 $3.06
1000+ $3.00

Features

  • Best-in-Class Performance Through Patented HDX Technology
  • Patented Transponder Tuning Provides Stable and High Read Performance
  • 80-Bit UID (64-Bit ID, 16-Bit CRC)
  • Insensitive to Almost All Nonmetallic Materials

Texas Instruments  TRPGR30ATGC

Texas Instruments' 12-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO/IEC 11784 and ISO/IEC 11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Before delivery, the transponders undergo complete functional and parametric testing to provide the high quality customers have come to expect from TI.