text.skipToContent text.skipToNavigation

TRS202ECPWR

5-V Dual RS-232 Line Driver/Receiver With +/-15 kV ESD Protection

Packaging

Package | PIN: TSSOP (PW) | 16
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $1.02
10-24 $0.91
25-99 $0.84
100-249 $0.72
250-499 $0.67
500-749 $0.54
750-999 $0.43
1000+ $0.39

Features

  • IEC61000-4-2 (Level 4) ESD Protection for RS-232 Bus Pins:
    • ±8-kV Contact Discharge
    • ±15-k-V Air-Gap Discharge
    • ±15-kV Human-Body Model
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates at 5-V VCC Supply
  • Operates Up to 120 kbit/s
  • External Capacitors: 4 × 0.1 µF or 4 × 1 µF
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

Texas Instruments  TRS202ECPWR

The TRS202E device consists of two line drivers, two line receivers, and a dual charge-pump circuit. TRS202E has IEC61000-4-2 (Level 4) ESD protection pin-to-pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The device operates at data signaling rates up to 120 kbit/s and a maximum of
30-V/µs driver output slew rate.