text.skipToContent text.skipToNavigation

TRS3253EIRSMR

RS-232 Transceiver With Split Supply Pin For Logic Side

Packaging

Package | PIN: RSM | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.91
10-24 $2.61
25-99 $2.42
100-249 $2.11
250-499 $1.95
500-749 $1.63
750-999 $1.34
1000+ $1.23

Features

  • VL Pin for Compatibility With Mixed-Voltage Systems Down to 1.8 V on Logic Side
  • Enhanced ESD Protection on RIN Inputs and DOUT Outputs
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV Human Body Model
  • Low 300-µA Supply Current
  • Specified 1000-kbps Data Rate
  • Auto Powerdown Plus Feature

All trademarks are the property of their respective owners.

Texas Instruments  TRS3253EIRSMR

The TRS3253E device is a three-driver and five-receiver RS-232 interface device, withsplit supply pins for mixed-signal operations without needing an external voltage translator. AllRS-232 inputs and outputs are protected to ±15 kV using the IEC 61000-4-2 Air-Gap Discharge method,±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human BodyModel.

The charge pump requires only four capacitors for operation from a single 3.3-V or 5-Vsupply. The TRS3253E is capable of running at data rates up to 1000 kbps, while maintaining RS-232compliant output levels.

The TRS3253E is available in a space-saving VQFN package (4-mm × 4-mm RSM).

Auto-powerdown-plus automatically powers down drivers to reduce power after 30 seconds ofinactivity. In powerdown state supply current is 10 µA maximum.

Receiver input voltage status is available on INVALID logic outputeven when the device is in powerdown state.