text.skipToContent text.skipToNavigation

TRS3386EIPWR

RS-232 Transceiver With Split Supply Pin for Logic Side

Packaging

Package | PIN: PW | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.29
10-24 $2.97
25-99 $2.76
100-249 $2.42
250-499 $2.27
500-749 $1.93
750-999 $1.63
1000+ $1.55

Features

  • VL Pin for Compatibility With Mixed-Voltage Systems
    Down to 2.5 V on Logic Side
  • Enhanced ESD Protection on RIN Inputs and DOUT Outputs
    • ±15-kV Human-Body Model
    • ±15-kV IEC 61000-4-2, Air-Gap Discharge
    • ±8-kV IEC 61000-4-2, Contact Discharge
  • Low 300-µA Supply Current
  • Specified 250-kbps Data Rate
  • 1-µA Low-Power Shutdown
  • Meets EIA/TIA-232 Specifications Down to 3 V
  • Designed to be Interchangeable With Industry Standard ’3386 Devices
  • APPLICATIONS
    • Hand-Held Equipment
    • PDAs
    • Cell Phones
    • Battery-Powered Equipment
    • Data Cables

Texas Instruments  TRS3386EIPWR

The TRS3386E is a three-driver and two-receiver RS-232 interface device, with split supply pins for mixed-signal operations. All RS-232 inputs and outputs are protected to ±15 kV using the IEC 61000-4-2 Air-Gap Discharge method, ±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human-Body Model.

The charge pump requires only four small 0.1-µF capacitors for operation from a 3.3-V supply. The TRS3386E is capable of running at data rates up to 250 kbps, while maintaining RS-232-compliant output levels.

The TRS3386E has a unique VL pin that allows operation in mixed-logic voltage systems. Both driver in (DIN) and receiver out (ROUT) logic levels are pin programmable through the VL pin. The TRS3386E is available in a space-saving thin shrink small-outline package (TSSOP).