TS2PCIE412RUAR

text.skipToContent text.skipToNavigation

TS2PCIE412RUAR

4-channel PCIe 8:16 Multiplexer/Demultiplexer Passive FET Switch

Packaging

Package | PIN: RUA | 42
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.77
10-24 $2.48
25-99 $2.31
100-249 $2.01
250-499 $1.85
500-749 $1.56
750-999 $1.28
1000+ $1.17

Features

  • Compatible With PCI Express (PCIe) Standard
  • Wide Bandwidth of over 3 Gbps
  • Low Crosstalk (XTALK = –32 dB Typ at 1.25 GHz)
  • OIRR = –36.3 dB Typical at 1.25 GHz
  • Low Bit-to-Bit Skew (tsk(O) = 0.06 ns Typical)
  • VDD Operating Range: 1.5 V to 2 V
  • Ioff Supports Partial Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • PCIe Bus Multiplexing and Expansion
    • Routing PCI Express Data and/or Display Port Signals
    • Notebook PCs
    • Desktop PCs
    • Servers/Storage Area Networks

All other trademarks are the property of their respective owners.

Texas Instruments  TS2PCIE412RUAR

The TS2PCIE412 is a 4-channel PCIe 2:1 multiplexer/demultiplexer switch that can be used to route one PCIe data lane between two possible destinations or two PCIe data lanes to one destination. Each channel consists of differential pairs of receive (RX) and transmit (TX) signals and operates at a signal-processing bandwidth speed, which supports the PCIe standard of 2.5 Gbps. The device is controlled with one select input (SEL) pin, where SEL controls the data path of the multiplexer/demultiplexer and can be connected to any GPIO in the system. The unselected channel is set in a high-impedance state.