TS321QDBVRQ1

text.skipToContent text.skipToNavigation

TS321QDBVRQ1

Automotive Catalog Low-Power Single Operational Amplifier

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.74
10-24 $0.66
25-99 $0.61
100-249 $0.52
250-499 $0.48
500-749 $0.39
750-999 $0.31
1000+ $0.28

Features

  • Qualified for Automotive Applications
  • Wide Power-Supply Range
    • Single Supply: 3 V to 30 V
    • Dual Supply: ±1.5 V to ±15 V
  • Large Output Voltage Swing:
    0 V to 3.5 V (Min) (VCC = 5 V)
  • Low Supply Current: 500 µA (Typ)
  • Low Input Bias Current: 20 nA (Typ)
  • Stable With High Capacitive Loads

Texas Instruments  TS321QDBVRQ1

The TS321 is a bipolar operational amplifier for cost-sensitive applications in which space savings are important.