TS3A225EYFFR

text.skipToContent text.skipToNavigation

TS3A225EYFFR

Audio Jack Switch with Autonomous Mic and Ground Detection

Packaging

Package | PIN: YFF | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.84
10-24 $0.75
25-99 $0.70
100-249 $0.60
250-499 $0.55
500-749 $0.45
750-999 $0.36
1000+ $0.32

Features

  • VDD Range = 2.7 V to 4.5 V
  • Break Before Make Stereo Jack Switches
  • Ron for Ground FET Switches
    • WCSP Package: 70 mΩ
    • QFN Package: 100 mΩ
  • Autonomous Detection of GND and MIC Connections
  • Detection Triggered by I2C or External Trigger Pin
  • HDA Compatible MIC Present Indicator
  • 1.8V Compatible I2C Switch Control
  • ESD Performance Tested Per JESD 22:
    • 2000-V Human-Body Model (A114-B, Class II)
    • 500-V Charged-Device Model (C101)
  • ESD Performance (SLEEVE, RING2, TIP)
    • ±8-kV Contact Discharge (IEC 61000-4-2)

Texas Instruments  TS3A225EYFFR

The TS3A225E is an audio headset switch device. The device detects the presence of an analog microphone and switches a system analog microphone pin between different connectors in an audio stereo jack. The microphone connection in a stereo connector can be swapped with the ground connection depending on manufacturer. When the TS3A225E detects a certain configuration, the device automatically connects the microphone line to the appropriate pin. The device also reports the presence of an analog microphone on an audio stereo jack.

In some systems, it is desirable to connect the stereo jack pin to ground. The TS3A225E provides two internal low resistance (<100mΩ) FET switches for ground shorting.