text.skipToContent text.skipToNavigation

TS3A24159YZPR

0.3-Ohm 2-Channel SPDT Bidirection Switch

Packaging

Package | PIN: YZP | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.01
10-24 $0.91
25-99 $0.84
100-249 $0.72
250-499 $0.66
500-749 $0.54
750-999 $0.43
1000+ $0.39

Features

  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (0.3 Ω Max)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 3.6-V Single-Supply Operation
  • Control Inputs Are 1.8-V Logic Compatible
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  TS3A24159YZPR

The TS3A24159 is a 2-channel single-pole double-throw (SPDT) bidirectional analog switch that is designed to operate from 1.65 V to 3.6 V. It offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature, to prevent signal distortion during the transferring of a signal from one channel to another. The device has excellent total harmonic distortion (THD) performance, low ON-state resistence, and consumes very low power. These are some of the features that make this device suitable for a variety of markets and many different applications.