TS3A27518EZQSR

text.skipToContent text.skipToNavigation

TS3A27518EZQSR

6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth

Packaging

Package | PIN: ZQS | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.39
10-24 $2.14
25-99 $1.99
100-249 $1.73
250-499 $1.60
500-749 $1.34
750-999 $1.10
1000+ $1.01

Features

  • 1.65-V to 3.6-V Single-Supply Operation
  • Isolation in Power-Down Mode, VCC = 0
  • Low-Capacitance Switches, 21.5 pF (Typical)
  • Bandwidth Up to 240 MHz for High-Speed
    Rail-to-Rail Signal Handling
  • Crosstalk and OFF Isolation of –62 dB
  • 1.8-V Logic Threshold Compatibility for Control
    Inputs
  • 3.6-V Tolerant Control Inputs
  • Latch-Up Performance Exceeds 100-mA Per
    JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model (A114-B, Class II)
    • 1500-V Charged-Device Model (C101)
  • ESD Performance: NC/NO Ports
    • ±6-kV Contact Discharge (IEC 61000-4-2)
  • 24-WQFN (4.00 mm × 4.00 mm), 24-BGA
    (3.00 mm × 3.00 mm) and 24-TSSOP
    (7.90 mm × 6.60 mm) Packages

Texas Instruments  TS3A27518EZQSR

The TS3A27518E is a bidirectional, 6-channel, 1:2 multiplexer-demultiplexer designed to operate from 1.65 V to 3.6 V. This device can handle both digital and analog signals, and can transmit signals up to VCC in either direction. The TS3A27518E has two control pins, each controlling three 1:2 muxes at the same time, and an enable pin that put all outputs in high-impedance mode. The control pins are compatible with 1.8-V logic thresholds and are backward compatible with 2.5-V and 3.3-V logic thresholds.

The TS3A27518E allows any SD, SDIO, and multimedia card host controllers to expand out to multiple cards or peripherals because the SDIO interface consists of 6-bits: CMD, CLK, and Data[0:3] signals. The TS3A27518E has two control pins that give additional flexibility to the user. For example, the ability to mux two different audio-video signals in equipment such as an LCD television, an LCD monitor, or a notebook docking station.