text.skipToContent text.skipToNavigation

TS3A5017DR

14-Ohm Dual SP4T Analog Switch 3.3-V/2.5-V Analog Multiplexer/Demultiplexer

Packaging

Package | PIN: D | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.74
10-24 $0.66
25-99 $0.61
100-249 $0.52
250-499 $0.48
500-749 $0.39
750-999 $0.32
1000+ $0.28

Features

  • Isolation in the Powered-Down Mode, V+ = 0
  • Low ON-State Resistance
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 2.3-V to 3.6-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  TS3A5017DR

The TS3A5017 device is a dual single-pole quadruple-throw (4:1) analog switch that isdesigned to operate from 2.3 V to 3.6 V. This device can handle both digital and analog signals,and signals up to V+ can be transmitted in either direction.