text.skipToContent text.skipToNavigation

TS3A5018RSVR

10-Ohm Quad SPDT Analog Switch

Packaging

Package | PIN: RSV | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.56
25-99 $0.52
100-249 $0.45
250-499 $0.41
500-749 $0.34
750-999 $0.27
1000+ $0.24

Features

  • Low ON-State Resistance (10 Ω)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.8-V to 3.6-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Mode (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  TS3A5018RSVR

The TS3A5018 device is a quad single-pole double-throw (SPDT) analog switch that isdesigned to operate from 1.8 V to 3.6 V. This device can handle digital and analog signals, andsignals up to V+ can be transmitted in either direction.