TS3A5223RSWR

text.skipToContent text.skipToNavigation

TS3A5223RSWR

0.5Ω Dual SPDT Bidirectional Analog Switch

Packaging

Package | PIN: RSW | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.55
25-99 $0.51
100-249 $0.43
250-499 $0.39
500-749 $0.30
750-999 $0.23
1000+ $0.20

Features

  • Low ON Resistance Switches
    • 0.45 Ω (Typical) at 3.6 V
    • 0.85 Ω(Typical) at 1.8 V
  • Wide Supply Range: 1.65 V to 3.6 V
  • 1.0 V Compatible Logic Interface
  • High Switch Bandwidth 80 MHz
  • 0.01% THD Across Entire Band
  • Specified min Break-before-make
  • Bi-directional Switching
  • –75 dB Channel-to-Channel Crosstalk
  • –70 dB Channel-to-Channel OFF Isolation of Very Low Power Dissipation and Leakage Currents
  • Very Small QFN-10 Package: 1.8 mm × 1.4 mm
  • ESD Protection on all Pins
    • 2 kV HBM, 500 VCDM

All trademarks are the property of their respective owners.

Texas Instruments  TS3A5223RSWR

The TS3A5223 is a high-speed 2-channel analog switch with break-before-make andbi-directional signal switching capability. The TS3A5223 can be used as a dual 2:1 multiplexer or a1:2 dual de-multiplexer.

The TS3A5223 offers very low ON resistance, very low THD, channel-to-channel crosstalkand very high OFF isolation. These features make TS3A5223 suitable for application in Audio signalrouting and switching applications.

The TS3A5223 control logic supports 1 V – 3.6 V CMOS logic levels. The logic interfaceallows direct interface with a wide range of CPUs and microcontrollers without increasing thecurrent drawn from supply (ICC) and thus lowering power consumption.