text.skipToContent text.skipToNavigation

TS3DV416DGGR

Multi-Channel Differential Switch/Multiplexer Targeting DVI/HDMI Applications

Packaging

Package | PIN: TSSOP (DGG) | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.51
10-24 $2.25
25-99 $2.09
100-249 $1.82
250-499 $1.68
500-749 $1.41
750-999 $1.16
1000+ $1.06

Features

  • Compatible With HDMI v1.2a (Type A) DVI 1.0 High-Speed Digital Interface
    • Wide Bandwidth of Over 1.65 Gbps (Bandwidth 1.8 Gbps Typ)
    • 165-MHz Speed Operation
    • Serial Data Stream at 10× Pixel Clock Rate
    • Supports All Video Formats up to 1080p and SXGA (1280 × 1024 at 75 Hz)
    • Total Raw Capacity 4.95 Gbps (Single Link)
    • HDCP Compatible
  • Low Crosstalk (XTALK = -41 dB Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 0.2 ns Max)
  • Low and Flat ON-State Resistance (ron = 4 Typ)
  • Low Input/Output Capacitance (CON = 10 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports (0 to 5 V)
  • VDD Operating Range From 3 V to 3.6 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Applications
    • Digital Video Signal Switching
    • Differential DVI, HDMI Signal Multiplexing for Audio/Video Receivers and High-Definition Television (HDTV)

Texas Instruments  TS3DV416DGGR

The TS3DV416 is a 16-bit to 8-bit multiplexer/demultiplexer digital video switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer.

The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various digital video applications, such as DVI and HDMI.