TS3DV642A0RUAR

text.skipToContent text.skipToNavigation

TS3DV642A0RUAR

Multi-Channel Differential Switch/Multiplexer Targeting DVI/HDMI & DisplayPort Applications

Packaging

Package | PIN: RUA | 42
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.42
10-24 $1.27
25-99 $1.18
100-249 $1.03
250-499 $0.95
500-749 $0.80
750-999 $0.66
1000+ $0.60

Features

  • Switch Type: 2:1 or 1:2
  • Dynamic Characteristics
    • Differential Bandwidth ( –3 dB)
      • Port A: 6.9 GHz Typical
      • Port B: 7.5 GHz Typical
    • Crosstalk (at 1.7 GHz): –40dB
    • Isolation (at 1.7 GHz): –23 dB
    • Insertion Loss(DC)
      • Port A: –0.75 dB
      • Port B: –1.0 dB
    • Return Loss (at 1.7 GHz): –15.9dB
    • Intra-Pair (Bit-Bit) Skew
      • Port A: 2 ps
      • Port B: 6 ps
    • RON
      • Port A: 6.5 Ω
      • Port B: 8.2 Ω
    • CON at 1 GHz: 0.5 pF(Typical)
  • VCC Range: 2.6 V to 4.5 V
  • I/O Voltage Range: 0 V to 5 V
  • Special Features
    • IOFF Protection Prevents Current Leakage inPowered Down State (VCC = 0V)
  • ESD Performance
    • 2-kV HumanBody Model (A114B, Class II)
    • 1-kV Charged Device Model(C101)
  • 42-pin WQFN Package (9 mm x 3.5 mm, 0.5 mm pitch)

All trademarks are the property of their respective owners.

Texas Instruments  TS3DV642A0RUAR

The TS3DV642 is a 12 channel 1:2 or 2:1 bi-directional multiplexer/demultiplexer. TheTS3DV642 operates from a 2.6 V to 4.5 V supply, making it suitable for battery-poweredapplications. It offers low and flat on-state resistance (RON) as well aslow I/O capacitance which allows it to achieve a typical bandwidth of up to 7.5 GHz. The deviceprovides the high bandwidth necessary for HDMI and DisplayPort applications.

The TS3DV642 offers a power-down mode, in which all channels become Hi-Z and the deviceoperates with minimal power.