text.skipToContent text.skipToNavigation

TS3USB221AQRSERQ1

Automotive ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch

Packaging

Package | PIN: RSE | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.24
10-24 $1.11
25-99 $1.02
100-249 $0.87
250-499 $0.81
500-749 $0.66
750-999 $0.53
1000+ $0.47

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • VCC Operation at 2.5 V to 3.3 V
  • VI/O Accepts Signals Up to 5.5 V
  • 1.8-V Compatible Control-Pin Inputs
  • Low-Power Mode When OE Is Disabled (1 µA)
  • rON = 16 Ω Maximum
  • ΔrON = 0.2 Ω Typical
  • Cio(on) = 6 pF Typical
  • Low Power Consumption (30 µA Maximum)
  • High Bandwidth (900 MHz Typical)
  • ESD Performance Tested Per JESD 22
    • 7000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance I/O to GND Per JESD 22
    • 12-kV Human-Body Model
  • APPLICATIONS
    • Routing High Speed USB Signals
    • Automotive USB Hubs
    • Phone-Controlled Automotive Infotainment

All other trademarks are the property of their respective owners

Texas Instruments  TS3USB221AQRSERQ1

The TS3USB221A-Q1 is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in automotive USB hubs or controllers with limited USB I/Os. The wide bandwidth (900 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

The TS3USB221A-Q1 integrates ESD protection cells on all pins, is available in a tiny UQFN package (2 mm × 1.5 mm) and is characterized over the free air temperature range from –40°C to 125°C.