TS3USB3000MRSER

text.skipToContent text.skipToNavigation

TS3USB3000MRSER

DPDT USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.1GHz) Switch

Packaging

Package | PIN: RSE | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.05
10-24 $0.94
25-99 $0.87
100-249 $0.74
250-499 $0.68
500-749 $0.56
750-999 $0.45
1000+ $0.40

Features

  • VCC Range 2.3 V to 4.8 V
  • Mobile Hi-Definition Link (MHL) Switch:
    • Bandwidth (–3 dB): 6.1 GHz
    • RON (Typical): 5.7 Ω
    • CON (Typical): 1.6 pF
  • USB Switch:
    • Bandwidth (–3 dB): 6.1 GHz
    • RON (Typical): 4.6 Ω
    • CON (Typical): 1.4 pF
  • Current Consumption: 30 µA (Typical)
  • Special Features:
    • IOFF Protection Prevents Current Leakage inPowered-Down State (VCC and VBUS = 0 V)
    • 1.8-V Compatible Control Inputs (SEL, OE)
    • Overvoltage Tolerance (OVT) on all I/O Pins up to 5.5 V Without ExternalComponents
    • Overvoltage Protection When 9-V Short to
      D+/-Pin
  • ESD Performance:
    • 3.5-kV Human Body Model (A114B, Class II)
    • 1-kV Charged-Device Model (C101)
  • 10-Pin UQFN Package
    (1.5-mm × 2-mm, 0.5-mm Pitch)

All trademarks are the property of their respective owners.

Texas Instruments  TS3USB3000MRSER

The TS3USB3000 device is a double-pole, double throw(DPDT) multiplexer that includes a high-speed Mobile High-Definition Link (MHL) switch and an USB2.0 High-Speed (480 Mbps) switch in the same package. These configurations allow the systemdesigner to use a common USB or Micro-USB connector for both MHL video signals and USB data.

The TS3USB3000 has a VCC range of2.3 V to 4.8 V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins towithstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/Opins to be in high-impedance mode when power is not present, allowing full isolation of the signallines under such condition without excessive leakage current. The select pins of TS3USB3000 are compatible with 1.8-V control voltage, allowing them to be directlyinterfaced with the General-Purpose I/O (GPIO) from a mobile processor.

The TS3USB3000 comes with a small 10-pin UQFN packagewith only 1.5 mm × 2 mm in size, which makes it a perfect candidate to be used in mobileapplications.