TS3USB30RSWR

text.skipToContent text.skipToNavigation

TS3USB30RSWR

High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable

Packaging

Package | PIN: RSW | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.48
10-24 $1.33
25-99 $1.23
100-249 $1.07
250-499 $0.99
500-749 $0.83
750-999 $0.68
1000+ $0.63

Features

  • VCC Operation at 3 V and 4.3 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Partial Power-Down-Mode
    Operation
  • Ron = 10 Ω Maximum
  • ΔRon <0.35 Ω Typical
  • Cio(ON) = 7 pF Typical
  • Low Power Consumption (1 µA Maximum)
  • ESD Performance Tested Per JESD 22
    • 6000-V Human Body Model (HBM)
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 250-V Machine Model (A115-A)
  • –3-dB Bandwidth = 955 MHz Typical
  • Packaged in 10-pin UQFN (1.4 mm × 1.8 mm)

Texas Instruments  TS3USB30RSWR

The TS3USB30 is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (955 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).